??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFS 33M-GSS-F01-PU-02
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BFS 33M-GSS-F01-PU-02
VERF
Availability
Available
BC
Order code
BFS000L
TC
Artikelbezeichnung
BFS 33M-GSS-F01-PU-02
PX
Product view
46907_02
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Color sensors
W
Gewicht
0.25100 kg
TRAFFIC
Customs number
90314990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 33M, Dimension = 21 x 58.3 x 74 mm, Interface = 2x PNP/NPN NO/NC PNP/NPN NC/NO, Principle of operation = Color sensor, Light type = White light, Connection = Cable, 2.00 m, PUR, Housing material = Aluminium, coated, Operating voltage Ub = 21.6...26.4 VDC, Approval/Conformity = CE, WEEE, UKCA
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.